1

Tubtara® blind rivet nut in stainless steel 316, flat head, knurled shank, closed end

Manufacturer DEJOND
Description Tubtara Blind rivet nut M4N UPX20, stainless steel 316, flat head, knurled shank, closed end
Part number 554 1107
Note ON REQUEST - PROGRAMME IN PROGRESS
Note1 Picture shows smooth shank part, please refer to the KN open end counterpart to see the knurl
Omniclass number 23.13.23.11.13.17
Product selection
Selector Thread Type E = grip L (mm) d = shank dia (mm) D (mm) K (mm) kg/1000 Order code Box Q
1 M4N UPX20 0,5-2,0 16 6 9 1 2,2 554 1107 1500
2 M4N UPX35 2,0-3,5 17.5 6 9 1 TBA 554 1157 TBA
3 M5N UPX30 0,5-3,0 18.5 7 10 1 3 555 1807 1500
4 M5N UPX50 3,0-5,0 22 7 10 1 TBA 555 1857 TBA
14 M6N UPX30 0,5-3,0 23 9 12 1.5 6,6 556 1007 750
15 M6N UPX50 3,0-5,0 25 9 12 1.5 TBA 556 1057 TBA
16 M6N UPX70 5,0-7,0 27 9 12 1.5 TBA 556 1107 TBA
17 M8N UPX30 0,5-3,0 25 11 15 1.5 9,9 558 0657 1000
18 M8N UPX55 3,0-5,5 27.5 11 15 1.5 TBA 558 0667 TBA
19 M10N SPX35 0,8-3,5 30 13 17 1.5 TBA 550 6307 TBA
20 M10N SPX60 3,5-6,0 32.5 13 17 1.5 TBA 550 6317 TBA
Thread
Type
E = grip
L (mm)
d = shank dia (mm)
D (mm)
K (mm)
kg/1000
Order code
Box Q
Documentation
Contact the supplier
DEJOND Métaux et systèmes de fixation
DEJOND BELGIUM