1

Tubtara® blind rivet nut in stainless steel 316, low profile head, round shank, closed end

Manufacturer DEJOND
Description Tubtara Blind rivet nut M4 UKX20, stainless steel 316, low profile head, round shank, closed end
Part number 554 250
Omniclass number 23.13.23.11.13.17
Product selection
Selector Thread Type E = grip L (mm) d = shank dia (mm) D (mm) K (mm) kg/1000 Order code Box Q
1 M4 UKX20 0,5-2,0 15.5 6 6.5 0.5 1.9 554 250 2000
2 M5 UKX30 0,5-3,0 17 7 7.5 0.5 2.7 555 450 1500
3 M6 UKX30 0,5-3,0 21.5 9 9.5 0.5 5.8 556 450 1000
4 M8 UKX30 0,5-3,0 24 11 11.5 0.5 8.8 558 190 500
Thread
Type
E = grip
L (mm)
d = shank dia (mm)
D (mm)
K (mm)
kg/1000
Order code
Box Q
Documentation
Contact the supplier
DEJOND Métaux et systèmes de fixation
DEJOND BELGIUM