1

Tubtara® blind rivet nut in stainless steel 304, flat head, knurled shank, closed end

Manufacturer DEJOND
Description Tubtara Blind rivet nut M10N SPX60, stainless steel 304, flat head, knurled shank, closed end
Part number 540 6317
Note ON REQUEST - PROGRAMME IN PROGRESS
Note1 Picture shows smooth shank part, please refer to the KN open end counterpart to see the knurl
Omniclass number 23.13.23.11.13.17
Product selection
Selector Thread Type E = grip L (mm) d = shank dia (mm) D (mm) K (mm) kg/1000 Order code Box Q
1 M4N UPX20 0,5-2,0 16 6 9 1 2,2 544 1107 5000
2 M4N UPX35 2,0-3,5 17.5 6 9 1 TBA 544 1157 TBA
3 M5N UPX30 0,5-3,0 18.5 7 10 1 3,0 545 1807 2500
4 M5N UPX50 3,0-5,0 22 7 10 1 TBA 545 1857 TBA
5 M6N UPX30 0,5-3,0 23 9 12 1.5 6,6 546 1007 1500
6 M6N UPX50 3,0-5,0 25 9 12 1.5 6,9 546 1057 1500
7 M6N UPX70 5,0-7,0 27 9 12 1.5 TBA 546 1107 TBA
14 M8N UPX30 0,5-3,0 25 11 15 1.5 9,9 548 0657 1000
15 M8N UPX55 3,0-5,5 27.5 11 15 1.5 10,2 548 0667 750
16 M10N SPX35 0,8-3,5 30 13 17 1.5 15,0 540 6307 500
17 M10N SPX60 3,5-6,0 32.5 13 17 1.5 TBA 540 6317 TBA
Thread
Type
E = grip
L (mm)
d = shank dia (mm)
D (mm)
K (mm)
kg/1000
Order code
Box Q
Documentation
Contact the supplier
DEJOND Métaux et systèmes de fixation
DEJOND BELGIUM