DEJOND
By DEJOND


New Tubtara® blind rivet nut in steel, flat head with underhead seal, round shank, closed end

Manufacturer DEJOND
Description Tubtara Blind rivet nut M4 DPX25, steel, flat head with underhead seal, round shank, closed end
Part number 5241895
Omniclass number 23.13.23.11.13.17
CAD models
Share

Product selection

Index Selector Thread E = grip Total length = L + K1 (mm) L (mm) d = shank dia (mm) D (mm) kg/1000 Order code Box Q
1 1 M4 0,5 - 2,5 15.5 14.75 6 10 2,2 5241895 5000
2 2 M4 2,5 - 4,0 17 16.25 6 10 2,2 5242295 4000
3 3 M5 0,5 - 2,5 19 18 7 11 3,5 5251695 2500
4 4 M5 2,5 - 5,0 21.5 20.5 7 11 3,7 5251895 2500
5 5 M6 0,5 - 2,5 23 21.5 9 13 6,9 5261695 1500
6 6 M6 2,5 - 5,0 26 24.5 9 13 7,2 5262095 1250
7 7 M6 5,0 - 7,5 28.5 27 9 13 7,5 5262395 1000
8 18 M8 0,5 - 2,5 24 22.5 11 16 10,3 5281895 1000
9 19 M8 2,5 - 5,0 27 25.5 11 16 11,1 5282095 750
10 20 M8 5,0 - 7,5 29.5 28 11 16 11,7 5282395 700
11 21 M10 0,8 - 3,0 29.75 27.5 12.4 18.5 14,7 5201395 500
12 22 M10 3,0 - 5,5 32.75 30.5 12.4 18.5 15,7 5201595 -
13 23 M12 3,0 - 6,5 40 38 16 23 30,2 5222095 200
Rivet
Grip length

Contact the supplier

DEJOND

DEJOND

Métaux et systèmes de fixation

Google Map