Decrolux
By Decrolux

BLAIZE 40W

Panel Light 600x600

Manufacturer Decrolux
Description BLAIZE 40W 600x600 Panel Light, White, Non-Dim, 3000K
Part Number LC7172
Material White Aluminium Frame. PMMA
Dimensions 595mm x 595mm x 12mm
Ingress Protection IP44
Weight 3.2Kg
Warranty 5 Year Replacement
Power Supply Non-Dimmable Boke 40W Remote Driver
Options Surface Mount, Plaster Recess & Suspension Kits
Connection Method Australian 2-Pin Plug & 1.2m Lead
Input Voltage 25V-42V (Driver output) Constant Current
Operating Temperature (Ta) -20°C to +45°C
Light Source 40W Epistar SMD 144 pcs, 4-side Edge lit
Nominal Lumens 4760lm (4000K)
CRI 80Ra
Rated Lifetime (L70B20) 50,000 Hrs
Beam Angle 120°
Colour Deviation SDCM ≤ 3
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

The BLAIZE 40W LED Panel Light is at the leading edge of commercial lighting. Suitable for surface mounting, recessed or suspended. Eliminate maintenance costs and enjoy a high efficiency light source. Dimmable Drivers are available.

The 40W BLAIZE 600x600 Panel Light offers a unique combination of aesthetics and performance. It helps declutter ceiling architectures, with a reduced installation time and cost.

Contact the supplier

Decrolux

Decrolux

We Specialise in Commercial Lighting for Aged Care, Education and Sports Projects.

Google Map