Large Diameter Swivel Padded Spindle – Inch

Manufacturer DE-STA-CO
Description 1/4-20 X 65mm[2.56in.] Large Diameter Swivel Padded Spindle
Part Number 207209
Product selection
Selector Part Number Description
1 207209 1/4-20 X 65mm[2.56in.] Large Diameter Swivel Padded Spindle
2 507209 5/16-18 X 75.7mm[3.00in.] Large Diameter Swivel Padded Spindle
3 210209 3/8-16 X 90.4mm[3.56in.] Large Diameter Swivel Padded Spindle
Part Number
Description
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page