Fenders

Manufacturer Dan-Fender
Description Fender, Diameter 380, Length 1370, Colours White, Black
Part number 1550
Product selection
Selector Item no. Diam. (mm) Length (mm) Buoyancy (kg) Eye Diam. (mm)
1 520 125 540 5 18
2 623 150 645 6.5 18
3 822 200 635 14 28
4 827 200 765 23 28
5 839 200 1055 34 28
6 1025 250 700 29 28
7 1035 250 940 39 28
8 1232 300 880 43 28
9 1242 300 1130 55 28
10 1550 380 1370 116 32
11 2255 550 1465 215 32
12 3282 800 2050 720 32
Item no.
Diam. (mm)
Length (mm)
Buoyancy (kg)
Eye Diam. (mm)
Contact the supplier
Dan-Fender DAN-FENDER is one of the largest producers of rotomolded Fenders, Buoys, Mooring Buoys, Dock Fenders and other maritime products in the world.
Dan-Fender