Centerhole fender

Manufacturer Dan-Fender
Description Centerhole fender, Diameter 125, Length 400, Colour White
Part number 517
Product selection
Selector Item no. Diam. (mm) Length (mm) Buoyancy (kg) Centerhole (mm)
1 517 125 400 4.8 14
2 622 150 500 8.8 14
3 819 200 460 15.8 14
4 824 200 580 16.8 14
Item no.
Diam. (mm)
Length (mm)
Buoyancy (kg)
Centerhole (mm)
Contact the supplier
Dan-Fender DAN-FENDER is one of the largest producers of rotomolded Fenders, Buoys, Mooring Buoys, Dock Fenders and other maritime products in the world.
Dan-Fender