Balloon Fenders

Manufacturer Dan-Fender
Description Balloon Fender, Diameter 405, Length 570, Circumference 1270, Colours White,Black
Part number B50
Product selection
Selector Item no. Diam. (mm) Length (mm) Buoyancy (kg) Eye Diam. (mm) Circumf. (mm)
1 B20 160 230 2 18 510
2 B30 240 320 8 18 760
3 B40 320 480 23 28 1015
4 B50 405 570 46 28 1270
5 B60 480 640 72 28 1525
6 B75 610 790 118 28 1905
7 B100 810 1040 280 32 2540
8 B120 965 1240 540 32 3028
9 B135 1100 1280 675 32 3429
10 B210 1650 2100 2425 65 5180
Item no.
Diam. (mm)
Length (mm)
Buoyancy (kg)
Eye Diam. (mm)
Circumf. (mm)
Contact the supplier
Dan-Fender DAN-FENDER is one of the largest producers of rotomolded Fenders, Buoys, Mooring Buoys, Dock Fenders and other maritime products in the world.
Dan-Fender