Cup head square neck bolts with small head and short neck, grade B

Standard GB/T 801-1998
Description Cup head square neck bolt with small head and short neck, grade B GB/T 801 M6X12
Part number GB/T 801 M6X12
Product selection
Selector Part number d l (mm) Pitch (mm)
1 GB/T 801 M6X12 M6 12 1
2 GB/T 801 M6X14 M6 14 1
3 GB/T 801 M6X16 M6 16 1
4 GB/T 801 M6X20 M6 20 1
5 GB/T 801 M6X25 M6 25 1
6 GB/T 801 M6X30 M6 30 1
7 GB/T 801 M6X35 M6 35 1
8 GB/T 801 M6X40 M6 40 1
9 GB/T 801 M6X45 M6 45 1
10 GB/T 801 M6X50 M6 50 1
11 GB/T 801 M6X55 M6 55 1
12 GB/T 801 M6X60 M6 60 1
13 GB/T 801 M8X14 M8 14 1.25
14 GB/T 801 M8X16 M8 16 1.25
15 GB/T 801 M8X20 M8 20 1.25
16 GB/T 801 M8X25 M8 25 1.25
17 GB/T 801 M8X30 M8 30 1.25
18 GB/T 801 M8X35 M8 35 1.25
19 GB/T 801 M8X40 M8 40 1.25
20 GB/T 801 M8X45 M8 45 1.25
21 GB/T 801 M8X50 M8 50 1.25
22 GB/T 801 M8X55 M8 55 1.25
23 GB/T 801 M8X60 M8 60 1.25
24 GB/T 801 M8X65 M8 65 1.25
25 GB/T 801 M8X70 M8 70 1.25
26 GB/T 801 M8X80 M8 80 1.25
27 GB/T 801 M10X20 M10 20 1.5
28 GB/T 801 M10X25 M10 25 1.5
29 GB/T 801 M10X30 M10 30 1.5
30 GB/T 801 M10X35 M10 35 1.5
31 GB/T 801 M10X40 M10 40 1.5
32 GB/T 801 M10X45 M10 45 1.5
33 GB/T 801 M10X50 M10 50 1.5
34 GB/T 801 M10X55 M10 55 1.5
35 GB/T 801 M10X60 M10 60 1.5
36 GB/T 801 M10X65 M10 65 1.5
37 GB/T 801 M10X70 M10 70 1.5
38 GB/T 801 M10X80 M10 80 1.5
39 GB/T 801 M10X90 M10 90 1.5
40 GB/T 801 M10X100 M10 100 1.5
41 GB/T 801 M12X20 M12 20 1.75
42 GB/T 801 M12X25 M12 25 1.75
43 GB/T 801 M12X30 M12 30 1.75
44 GB/T 801 M12X35 M12 35 1.75
45 GB/T 801 M12X40 M12 40 1.75
46 GB/T 801 M12X45 M12 45 1.75
47 GB/T 801 M12X50 M12 50 1.75
48 GB/T 801 M12X55 M12 55 1.75
49 GB/T 801 M12X60 M12 60 1.75
50 GB/T 801 M12X65 M12 65 1.75
51 GB/T 801 M12X70 M12 70 1.75
52 GB/T 801 M12X80 M12 80 1.75
53 GB/T 801 M12X90 M12 90 1.75
54 GB/T 801 M12X100 M12 100 1.75
55 GB/T 801 M12X110 M12 110 1.75
56 GB/T 801 M12X120 M12 120 1.75
57 GB/T 801 M16X30 M16 30 2
58 GB/T 801 M16X35 M16 35 2
59 GB/T 801 M16X40 M16 40 2
60 GB/T 801 M16X45 M16 45 2
61 GB/T 801 M16X50 M16 50 2
62 GB/T 801 M16X55 M16 55 2
63 GB/T 801 M16X60 M16 60 2
64 GB/T 801 M16X65 M16 65 2
65 GB/T 801 M16X70 M16 70 2
66 GB/T 801 M16X80 M16 80 2
67 GB/T 801 M16X90 M16 90 2
68 GB/T 801 M16X100 M16 100 2
69 GB/T 801 M16X110 M16 110 2
70 GB/T 801 M16X120 M16 120 2
71 GB/T 801 M16X130 M16 130 2
72 GB/T 801 M16X140 M16 140 2
73 GB/T 801 M16X150 M16 150 2
74 GB/T 801 M16X160 M16 160 2
75 GB/T 801 M20X40 M20 40 2.5
76 GB/T 801 M20X45 M20 45 2.5
77 GB/T 801 M20X50 M20 50 2.5
78 GB/T 801 M20X55 M20 55 2.5
79 GB/T 801 M20X60 M20 60 2.5
80 GB/T 801 M20X65 M20 65 2.5
81 GB/T 801 M20X70 M20 70 2.5
82 GB/T 801 M20X80 M20 80 2.5
83 GB/T 801 M20X90 M20 90 2.5
84 GB/T 801 M20X100 M20 100 2.5
85 GB/T 801 M20X110 M20 110 2.5
86 GB/T 801 M20X120 M20 120 2.5
87 GB/T 801 M20X130 M20 130 2.5
88 GB/T 801 M20X140 M20 140 2.5
89 GB/T 801 M20X150 M20 150 2.5
90 GB/T 801 M20X160 M20 160 2.5
91 GB/T 801 M20X180 M20 180 2.5
92 GB/T 801 M20X200 M20 200 2.5
Part number
d
l (mm)
Pitch (mm)