Cup head nib bolts with large head

Standard GB/T 15-1988
Description Cup head nib bolt with large head GB/T 15 M6X20
Part number GB/T 15 M6X20
Product selection
Selector Part number d l (mm) Pitch (mm)
1 GB/T 15 M6X20 M6 20 1
2 GB/T 15 M6X25 M6 25 1
3 GB/T 15 M6X30 M6 30 1
4 GB/T 15 M6X35 M6 35 1
5 GB/T 15 M6X40 M6 40 1
6 GB/T 15 M6X45 M6 45 1
7 GB/T 15 M6X50 M6 50 1
8 GB/T 15 M6X55 M6 55 1
9 GB/T 15 M6X60 M6 60 1
10 GB/T 15 M8X20 M8 20 1.25
11 GB/T 15 M8X25 M8 25 1.25
12 GB/T 15 M8X30 M8 30 1.25
13 GB/T 15 M8X35 M8 35 1.25
14 GB/T 15 M8X40 M8 40 1.25
15 GB/T 15 M8X45 M8 45 1.25
16 GB/T 15 M8X50 M8 50 1.25
17 GB/T 15 M8X55 M8 55 1.25
18 GB/T 15 M8X60 M8 60 1.25
19 GB/T 15 M8X65 M8 65 1.25
20 GB/T 15 M8X70 M8 70 1.25
21 GB/T 15 M8X80 M8 80 1.25
22 GB/T 15 M10X30 M10 30 1.25
23 GB/T 15 M10X35 M10 35 1.25
24 GB/T 15 M10X40 M10 40 1.25
25 GB/T 15 M10X45 M10 45 1.25
26 GB/T 15 M10X50 M10 50 1.25
27 GB/T 15 M10X55 M10 55 1.25
28 GB/T 15 M10X60 M10 60 1.25
29 GB/T 15 M10X65 M10 65 1.25
30 GB/T 15 M10X70 M10 70 1.25
31 GB/T 15 M10X80 M10 80 1.25
32 GB/T 15 M10X90 M10 90 1.25
33 GB/T 15 M10X100 M10 100 1.25
34 GB/T 15 M12X35 M12 35 1.5
35 GB/T 15 M12X40 M12 40 1.5
36 GB/T 15 M12X45 M12 45 1.5
37 GB/T 15 M12X50 M12 50 1.5
38 GB/T 15 M12X55 M12 55 1.5
39 GB/T 15 M12X60 M12 60 1.5
40 GB/T 15 M12X65 M12 65 1.5
41 GB/T 15 M12X70 M12 70 1.5
42 GB/T 15 M12X80 M12 80 1.5
43 GB/T 15 M12X90 M12 90 1.5
44 GB/T 15 M12X100 M12 100 1.5
45 GB/T 15 M12X110 M12 110 1.5
46 GB/T 15 M12X120 M12 120 1.5
47 GB/T 15 M14X35 M14 35 1.5
48 GB/T 15 M14X40 M14 40 1.5
49 GB/T 15 M14X45 M14 45 1.5
50 GB/T 15 M14X50 M14 50 1.5
51 GB/T 15 M14X55 M14 55 1.5
52 GB/T 15 M14X60 M14 60 1.5
53 GB/T 15 M14X65 M14 65 1.5
54 GB/T 15 M14X70 M14 70 1.5
55 GB/T 15 M14X80 M14 80 1.5
56 GB/T 15 M14X90 M14 90 1.5
57 GB/T 15 M14X100 M14 100 1.5
58 GB/T 15 M14X110 M14 110 1.5
59 GB/T 15 M14X120 M14 120 1.5
60 GB/T 15 M14X130 M14 130 1.5
61 GB/T 15 M14X140 M14 140 1.5
62 GB/T 15 M16X50 M16 50 2
63 GB/T 15 M16X55 M16 55 2
64 GB/T 15 M16X60 M16 60 2
65 GB/T 15 M16X65 M16 65 2
66 GB/T 15 M16X70 M16 70 2
67 GB/T 15 M16X80 M16 80 2
68 GB/T 15 M16X90 M16 90 2
69 GB/T 15 M16X100 M16 100 2
70 GB/T 15 M16X110 M16 110 2
71 GB/T 15 M16X120 M16 120 2
72 GB/T 15 M16X130 M16 130 2
73 GB/T 15 M16X140 M16 140 2
74 GB/T 15 M16X150 M16 150 2
75 GB/T 15 M16X160 M16 160 2
76 GB/T 15 M20X60 M20 60 2
77 GB/T 15 M20X65 M20 65 2
78 GB/T 15 M20X70 M20 70 2
79 GB/T 15 M20X80 M20 80 2
80 GB/T 15 M20X90 M20 90 2
81 GB/T 15 M20X100 M20 100 2
82 GB/T 15 M20X110 M20 110 2
83 GB/T 15 M20X120 M20 120 2
84 GB/T 15 M20X130 M20 130 2
85 GB/T 15 M20X140 M20 140 2
86 GB/T 15 M20X150 M20 150 2
87 GB/T 15 M20X160 M20 160 2
88 GB/T 15 M20X180 M20 180 2
89 GB/T 15 M20X200 M20 200 2
90 GB/T 15 M24X80 M24 80 2
91 GB/T 15 M24X90 M24 90 2
92 GB/T 15 M24X100 M24 100 2
93 GB/T 15 M24X110 M24 110 2
94 GB/T 15 M24X120 M24 120 2
95 GB/T 15 M24X130 M24 130 2
96 GB/T 15 M24X140 M24 140 2
97 GB/T 15 M24X150 M24 150 2
98 GB/T 15 M24X160 M24 160 2
99 GB/T 15 M24X180 M24 180 2
100 GB/T 15 M24X200 M24 200 2
Part number
d
l (mm)
Pitch (mm)
Users Who Downloaded This Product Also Downloaded
Page