CUI
By CUI

UP2-AH-TH Series - Type A, USB 2.0, 1 A, Right Angle, Through Hole, USB Plug Connector

Manufacturer CUI
Description 3 µin Plating Thickness, Black Insulator, USB Plug
Model Number UP2-AH-1-TH
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Color Insulator Voltage Rating (Vac) Connector Type Mounting Style USB Type USB Standard Contact Plating Thickness Current Rating (A) Orientation
1 1 UP2-AH-1-TH UP2-AH-1-TH Stock Check UP2-AH-1-TH Product Information Black 30 Plug Through Hole Type A USB 2.0 3 µin (min) 1 Horizontal
2 2 UP2-AH-4-TH UP2-AH-4-TH Stock Check UP2-AH-4-TH Product Information Black 30 Plug Through Hole Type A USB 2.0 30 µin (min) 1 Horizontal

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map