CUI
By CUI

UJ3-MIABH-1-SMT - Micro AB, USB 3.0/3.1 Gen 1, 1.8 A, Right Angle, Surface Mount (SMT), USB Receptacle, RoHS Compliant

Manufacturer CUI
Description Micro AB, USB 3.0/3.1 Gen 1, 1.8 A, Right Angle, Surface Mount (SMT), USB Receptacle
Model Number UJ3-MIABH-1-SMT
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Color Insulator Voltage Rating (Vac) Connector Type Mounting Style USB Type USB Standard Contact Plating Thickness Current Rating (A) Orientation
1 1 UJ3-MIABH-1-SMT UJ3-MIABH-1-SMT Stock Check UJ3-MIABH-1-SMT Product Information Black 30 Receptacle Surface Mount Micro AB USB 3.0/3.1 Gen 1 3 µin (min) 1.8 Horizontal

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map