CUI
By CUI

SJ-3598 - 3.5 mm, Stereo, Right Angle, Through Hole, Isolated Ground Spring, Audio Jack Connector, RoHS Compliant

Manufacturer CUI
Description 3.5 mm, Stereo, Right Angle, Through Hole, Isolated Ground Spring, Audio Jack Connector
Model Number SJ-3598
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Audio Standard (mm) Height (mm) Color Connector Type Number of Ports Mounting Style Length (mm) Width (mm) Number of Conductors Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 1 SJ-3598 SJ-3598 Stock Check SJ-3598 Product Information 3.5 12.3 Black Jack 1 Through Hole 18 8.3 3 12 No 1 Normally Open Horizontal

Documentation

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map