CUI
By CUI

SJ1-43502PM - 3.5 mm, 4 Conductors, Vertical, Panel Mount, Audio Jack Connector, RoHS Compliant

Manufacturer CUI
Description 3.5 mm, 4 Conductors, Vertical, Panel Mount, Audio Jack Connector
Model Number SJ1-43502PM
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Audio Standard (mm) Color Connector Type Number of Ports Mounting Style Number of Conductors Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 1 SJ1-43502PM SJ1-43502PM Stock Check SJ1-43502PM Product Information 3.5 Black Jack 1 Panel Mount 4 12 No 1 0 Vertical

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map