CUI
By CUI

SJ1-352XN Series - 3.5 mm, Stereo, Right Angle, Through Hole, Audio Jack Connector

Manufacturer CUI
Description 3.5 mm Right-Angle Stereo Jack, 3 Pin PCB Mount, Non-Threaded
Model Number SJ1-3523N
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Audio Standard (mm) Color Connector Type Number of Ports Mounting Style Number of Conductors Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 1 SJ1-3523N SJ1-3523N Stock Check SJ1-3523N Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 0 Horizontal
2 2 SJ1-3524N SJ1-3524N Stock Check SJ1-3524N Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 1 Horizontal
3 3 SJ1-3525N SJ1-3525N Stock Check SJ1-3525N Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 2 Horizontal

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map