CUI
By CUI

PJ-202B - 2.5 mm Center Pin, 2.5 A, Right Angle, Through Hole, Kinked Pins, Dc Power Jack Connector, RoHS Compliant

Manufacturer CUI
Description 2.5 mm Center Pin, 2.5 A, Right Angle, Through Hole, Kinked Pins, Dc Power Jack Connector
Model Number PJ-202B
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Height (mm) Outer Hole Ø (mm) Connector Type Mounting Style Length (mm) Width (mm) Number of Conductors Center Pin Ø (mm) Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 1 PJ-202B PJ-202B Stock Check PJ-202B Product Information 11 6.5 Jack Through Hole 14.4 9 2 2.5 24 No 2.5 1 Horizontal

Documentation

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map