CUI
By CUI

PJ-038-SMT-TR - 0.65 mm Center Pin, 1.0 A, Right Angle, Surface Mount (SMT), Shielded, Dc Power Jack Connector, RoHS Compliant

Manufacturer CUI
Description 0.65 mm Center Pin, 1.0 A, Right Angle, Surface Mount (SMT), Shielded, Dc Power Jack Connector
Model Number PJ-038-SMT-TR
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Height (mm) Outer Hole Ø (mm) Connector Type Mounting Style Length (mm) Width (mm) Number of Conductors Center Pin Ø (mm) Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 1 PJ-038-SMT-TR PJ-038-SMT-TR Stock Check PJ-038-SMT-TR Product Information 3 2.6 Jack Surface Mount 9.5 5 2 0.65 24 Yes 1 0 Horizontal

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map