CUI
By CUI

PJ-014D - 1.3 mm Center Pin, 2.5 A, Right Angle, Through Hole, Dc Power Jack Connector, RoHS Compliant

Manufacturer CUI
Description 1.3 mm Center Pin, 2.5 A, Right Angle, Through Hole, Dc Power Jack Connector
Model Number PJ-014D
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Height (mm) Outer Hole Ø (mm) Connector Type Mounting Style Length (mm) Width (mm) Number of Conductors Center Pin Ø (mm) Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 1 PJ-014D PJ-014D Stock Check PJ-014D Product Information 5.5 4.2 Jack Through Hole 9 8.5 2 1.3 24 No 2.5 1 Horizontal

Documentation

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map