CUI
By CUI

PJ-011B - 2.5 mm Center Pin, 2.0 A, Vertical, Panel Mount, Dc Power Jack Connector, RoHS Compliant

Manufacturer CUI
Description 2.5 mm Center Pin, 2.0 A, Vertical, Panel Mount, Dc Power Jack Connector
Model Number PJ-011B
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Height (mm) Outer Hole Ø (mm) Connector Type Mounting Style Length (mm) Width (mm) Number of Conductors Center Pin Ø (mm) Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es)
1 1 PJ-011B PJ-011B Stock Check PJ-011B Product Information 13 6 Jack Panel Mount 13 15.8 2 2.5 12 No 2 1

Documentation

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map