PJ-003AH - 2.0 mm Center Pin, 5.0 A, Right Angle, Through Hole, Open Frame, Dc Power Jack Connector, RoHS Compliant

Manufacturer CUI
Description 2.0 mm Center Pin, 5.0 A, Right Angle, Through Hole, Open Frame, Dc Power Jack Connector
Model Number PJ-003AH
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information Height (mm) Connector Type Mounting Style Length (mm) Width (mm) Number of Conductors Center Pin Ø (mm) Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 PJ-003AH PJ-003AH Stock Check PJ-003AH Product Information 8.4 Jack Through Hole 12.3 10.8 2 2 16 No 5 1 Horizontal
Model Number
Stock Check
Product Information
Height (mm)
Connector Type
Mounting Style
Length (mm)
Width (mm)
Number of Conductors
Center Pin Ø (mm)
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.