CUI
By CUI

GA0701M - 70 mm, Round Frame, 0.5 W, 8 Ohm, AlNiCo Magnet, Mylar Cone, RoHS Compliant

Manufacturer CUI
Description 70 mm, Round Frame, 0.5 W, 8 Ohm, AlNiCo Magnet, Mylar Cone
Model Number GA0701M
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Diameter (mm) Mounting Style Cone Type Magnet Type Frame Shape Dimensions Ø x H (in) Impedance (Ohms) Max Input (W) Dimensions Ø x H (mm) Resonance Freq. (Hz)
1 1 GA0701M GA0701M Stock Check GA0701M Product Information 22 88 <span>(1 W / 0.5 m)</span> 70 Solder Eyelet(s) Mylar Alnico Round 2.76 x 0.87 8 1 70 x 22 330

Documentation

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map