CUI
By CUI

CSQ-706BP - 12 mm, 1.5 V, 70 dB, Through Hole, Magnetic Audio Transducer Buzzer, RoHS Compliant

Manufacturer CUI
Description 12 mm, 1.5 V, 70 dB, Through Hole, Magnetic Audio Transducer Buzzer
Model Number CSQ-706BP
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Height (mm) Diameter (mm) Curr. Consumption (mA) Mounting Style Driving Circuit Technology Washable Dimensions Ø x H (in) Operating Temp MIN (°C) Operating Temp MAX (°C) Input Type Rated Voltage Wave Solderable Dimensions Ø x H (mm) Sound Pressure (dB)
1 1 CSQ-706BP CSQ-706BP Stock Check CSQ-706BP Product Information 5.5 12 20 Through Hole No Magnetic No 0.47 x 0.22 -20 60 Vo-p 1.5 No 12 x 5.5 70

Documentation

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map