CUI
By CUI

CPT-1495CI-300 - 14 mm, 30 Vp-p, 84 dB, IP67 Rated, Through Hole, Piezo Audio Transducer Buzzer, RoHS Compliant

Manufacturer CUI
Description 14 mm, 30 Vp-p, 84 dB, IP67 Rated, Through Hole, Piezo Audio Transducer Buzzer
Model Number CPT-1495CI-300
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Height (mm) Diameter (mm) Curr. Consumption (mA) Mounting Style Driving Circuit Technology Washable Dimensions Ø x H (in) Operating Temp MIN (°C) Operating Temp MAX (°C) Input Type Rated Voltage Wave Solderable IP Rating Dimensions Ø x H (mm) Sound Pressure (dB)
1 1 CPT-1495CI-300 CPT-1495CI-300 Stock Check CPT-1495CI-300 Product Information 10 14 12 Through Hole No Piezo No 0.55 x 0.39 -30 85 Vp-p 30 Yes IP67 14 x 10 84

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map