CUI
By CUI

CPI-4233C-120 - 42.5 mm, 12 Vdc, 94 dB, 2.8 kHz, Screw Terminals, Driving Circuit, Piezo Audio Indicator Buzzer, RoHS Compliant

Manufacturer CUI
Description 42.5 mm, 12 Vdc, 94 dB, 2.8 kHz, Screw Terminals, Driving Circuit, Piezo Audio Indicator Buzzer
Model Number CPI-4233C-120
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Height (mm) Diameter (mm) Curr. Consumption (mA) Mounting Style Driving Circuit Technology Washable Dimensions Ø x H (in) Operating Temp MIN (°C) Operating Temp MAX (°C) Input Type Rated Voltage Wave Solderable Rated Frequency (Hz) Dimensions Ø x H (mm) Sound Pressure (dB)
1 1 CPI-4233C-120 CPI-4233C-120 Stock Check CPI-4233C-120 Product Information 33 42.5 12 Screw Terminals Yes Piezo No 1.67 x 1.3 -30 85 Vdc 12 No 2800 42.5 x 33 94

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map