CUI
By CUI

CPE-203 - 24.5 mm, 3~20 V, 86 dB, 3.4 kHz, Through Hole, Driving Circuit, Piezo Audio Indicator Buzzer, RoHS Compliant

Manufacturer CUI
Description 24.5 mm, 3~20 V, 86 dB, 3.4 kHz, Through Hole, Driving Circuit, Piezo Audio Indicator Buzzer
Model Number CPE-203
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Height (mm) Diameter (mm) Curr. Consumption (mA) Mounting Style Driving Circuit Technology Washable Dimensions Ø x H (in) Operating Temp MIN (°C) Operating Temp MAX (°C) Input Type Rated Voltage Wave Solderable Rated Frequency (Hz) Dimensions Ø x H (mm) Sound Pressure (dB)
1 1 CPE-203 CPE-203 Stock Check CPE-203 Product Information 16 24.5 9 Through Hole Yes Piezo No 0.96 x 0.63 -30 85 Vdc 12 No 3400 24.5 x 16 86

Documentation

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map