CUI
By CUI

CPE-120 - 24 mm, 30 V, 88 dB, 5.0 kHz, Panel Mount w/Wire Leads, Piezo Audio Transducer Buzzer, RoHS Compliant

Manufacturer CUI
Description 24 mm, 30 V, 88 dB, 5.0 kHz, Panel Mount w/Wire Leads, Piezo Audio Transducer Buzzer
Model Number CPE-120
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Height (mm) Diameter (mm) Curr. Consumption (mA) Mounting Style Driving Circuit Technology Washable Dimensions Ø x H (in) Operating Temp MIN (°C) Operating Temp MAX (°C) Input Type Rated Voltage Wave Solderable Dimensions Ø x H (mm) Sound Pressure (dB)
1 1 CPE-120 CPE-120 Stock Check CPE-120 Product Information 4 24 8 Panel Mount No Piezo No 0.94 x 0.16 -30 85 Vp-p 30 No 24 x 4 88

Documentation

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map