CUI
By CUI

CMS-18138A-SP - 18 x 13 mm, Rectangular Frame, 0.8 W, 8 Ohm, Neodymium Magnet, Mylar Cone, RoHS Compliant

Manufacturer CUI
Description 18 x 13 mm, Rectangular Frame, 0.8 W, 8 Ohm, Neodymium Magnet, Mylar Cone
Model Number CMS-18138A-SP
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Dimensions LxWxH (in) Dimensions LxWxH (mm) Mounting Style Cone Type Magnet Type Frame Shape Length (mm) Width (mm) Impedance (Ohms) Max Input (W) Resonance Freq. (Hz)
1 1 CMS-18138A-SP CMS-18138A-SP Stock Check CMS-18138A-SP Product Information 2.5 92 <span>(0.8 W / 0.1 m)</span> 0.708 x 0.512 x 0.098 18 x 13 x 2.5 Spring Contact Mylar Nd-Fe-B Rectangular 18 13 8 1 400

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map