CUI
By CUI

CMS0461KLX - 46 mm x 46 mm, Square Frame, 2.0 W, 8 Ohm, Neodymium Magnet, Paper Cone, RoHS Compliant

Manufacturer CUI
Description 46 mm x 46 mm, Square Frame, 2.0 W, 8 Ohm, Neodymium Magnet, Paper Cone
Model Number CMS0461KLX
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Dimensions LxWxH (in) Dimensions LxWxH (mm) Mounting Style Cone Type Magnet Type Frame Shape Length (mm) Width (mm) Impedance (Ohms) Max Input (W) Resonance Freq. (Hz)
1 1 CMS0461KLX CMS0461KLX Stock Check CMS0461KLX Product Information 22.8 88 <span>(1 W / 0.5 m)</span> 1.81 x 1.81 x 0.9 46 x 46 x 22.8 Solder Eyelet(s) Paper Nd-Fe-B Square 46 46 8 4 160

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map