CUI
By CUI

CLS0402MA-1-L152 - 40 mm, Round Frame, 0.5 W, 8 Ohm, Neodymium Magnet, Mylar Cone, Wire Leads, RoHS Compliant

Manufacturer CUI
Description 40 mm, Round Frame, 0.5 W, 8 Ohm, Neodymium Magnet, Mylar Cone, Wire Leads
Model Number CLS0402MA-1-L152
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Diameter (mm) Mounting Style Cone Type Magnet Type Frame Shape Dimensions Ø x H (in) Impedance (Ohms) Max Input (W) Dimensions Ø x H (mm) Resonance Freq. (Hz)
1 1 CLS0402MA-1-L152 CLS0402MA-1-L152 Stock Check CLS0402MA-1-L152 Product Information 5.3 90 <span>(0.2 W / 0.5 m)</span> 40 Wire Leads Mylar Nd-Fe-B Round 1.57 x 0.21 8 1 40 x 5.3 530

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map