CUI
By CUI

CLF0381MP-1 - 38 mm, Round Frame, 0.25 W, 8 Ohm, Neodymium Magnet, Mylar Cone, RoHS Compliant

Manufacturer CUI
Description 38 mm, Round Frame, 0.25 W, 8 Ohm, Neodymium Magnet, Mylar Cone
Model Number CLF0381MP-1
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Diameter (mm) Mounting Style Cone Type Magnet Type Frame Shape Dimensions Ø x H (in) Impedance (Ohms) Max Input (W) Dimensions Ø x H (mm) Resonance Freq. (Hz)
1 1 CLF0381MP-1 CLF0381MP-1 Stock Check CLF0381MP-1 Product Information 9.4 93 <span>(0.1 W / 0.05 m)</span> 38 Solder Pins/Posts Mylar Ferrite Round 1.5 x 0.37 8 0.4 38 x 9.4 380

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map