CUI
By CUI

CDS-20144-L100 - 20 x 14 mm, Oval Frame, 1 W, 4 Ohm, Neodymium Magnet, Mylar Cone, RoHS Compliant

Manufacturer CUI
Description 20 x 14 mm, Oval Frame, 1 W, 4 Ohm, Neodymium Magnet, Mylar Cone
Model Number CDS-20144-L100
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Dimensions LxWxH (in) Dimensions LxWxH (mm) Mounting Style Cone Type Magnet Type Frame Shape Length (mm) Width (mm) Impedance (Ohms) Max Input (W) Resonance Freq. (Hz)
1 1 CDS-20144-L100 CDS-20144-L100 Stock Check CDS-20144-L100 Product Information 3.5 92 <span>(1 W / 0.1 m)</span> 0.787 x 0.551 x 0.138 20 x 14 x 3.5 Wire Leads Mylar Nd-Fe-B Oval 20 14 4 1.2 600

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map