2

CMA-6542PF - 9.7 mm, Omnidirectional, PCB Mount, 4.5 Vdc, Electret Condenser Microphone, RoHS Compliant

Manufacturer CUI
Description 9.7 mm, Omnidirectional, PCB Mount, 4.5 Vdc, Electret Condenser Microphone
Model Number CMA-6542PF
Product selection
Selector Model Number Stock Check Product Information Sensitivity (db) Diameter (mm) Depth (in) Diameter (in) Directivity Operating Freq. (Hz) Sensitivity Reduction (dB) Operating Voltage (Vdc) Signal : Noise Ratio (dBA) Termination Depth (mm) Output Impedance (KΩ)
1 CMA-6542PF CMA-6542PF Stock Check CMA-6542PF Product Information -42 9.7 0.26 0.38 Omnidirectional 50 ~ 20000 -3 4.5 60 Pin Type 6.5 2.2
Model Number
Product Information
Sensitivity (db)
Diameter (mm)
Depth (in)
Diameter (in)
Directivity
Operating Freq. (Hz)
Sensitivity Reduction (dB)
Operating Voltage (Vdc)
Signal : Noise Ratio (dBA)
Termination
Depth (mm)
Output Impedance (KΩ)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.