CMI-9653S-SMT - 9.6 mm, 3 Vdc, 80 dB, 2.7 kHz, Surface Mount (SMT), Driving Circuit, Magnetic Audio Indicator Buzzer, RoHS Compliant

Manufacturer CUI
Description 9.6 mm, 3 Vdc, 80 dB, 2.7 kHz, Surface Mount (SMT), Driving Circuit, Magnetic Audio Indicator Buzzer
Model Number CMI-9653S-SMT
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information Height (mm) Dimensions LxWxH (in) Dimensions LxWxH (mm) Curr. Consumption (mA) Mounting Style Driving Circuit Technology Washable Length (mm) Width (mm) Operating Temp MIN (°C) Operating Temp MAX (°C) Input Type Rated Voltage Wave Solderable Rated Frequency (Hz) Sound Pressure (dB)
1 CMI-9653S-SMT CMI-9653S-SMT Stock Check CMI-9653S-SMT Product Information 5 0.38 x 0.38 x 0.2 9.6 x 9.6 x 5 30 Surface Mount Yes Magnetic Yes 9.6 9.6 -20 70 Vdc 3 No 2700 80
Model Number
Product Information
Height (mm)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Curr. Consumption (mA)
Mounting Style
Driving Circuit
Technology
Washable
Length (mm)
Width (mm)
Operating Temp MIN (°C)
Operating Temp MAX (°C)
Input Type
Rated Voltage
Wave Solderable
Rated Frequency (Hz)
Sound Pressure (dB)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.