GF0927 - 92 mm, Square Frame, 2.0 W, 8 Ohm, Ferrite Magnet, Paper Cone, RoHS Compliant

Manufacturer CUI
Description 92 mm, Square Frame, 2.0 W, 8 Ohm, Ferrite Magnet, Paper Cone
Model Number GF0927
Product selection
Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Dimensions LxWxH (in) Dimensions LxWxH (mm) Mounting Style Cone Type Magnet Type Frame Shape Length (mm) Width (mm) Impedance (Ohms) Max Input (W) Resonance Freq. (Hz)
1 GF0927 GF0927 Stock Check GF0927 Product Information 28.5 93 (1 W / 0.5 m) 3.62 x 3.62 x 1.12 92 x 92 x 28.5 Solder Eyelet(s) Paper Ferrite Square 92 92 8 3 300
Model Number
Stock Check
Product Information
Height (mm)
S.P. Level (dB)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Mounting Style
Cone Type
Magnet Type
Frame Shape
Length (mm)
Width (mm)
Impedance (Ohms)
Max Input (W)
Resonance Freq. (Hz)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.