GF0922 - 92 mm, Round Frame, 2.0 W, 8 Ohm, Ferrite Magnet, Paper Cone, RoHS Compliant

Manufacturer CUI
Description 92 mm, Round Frame, 2.0 W, 8 Ohm, Ferrite Magnet, Paper Cone
Model Number GF0922
Product selection
Selector Model Number Stock Check Product Information S.P. Level (dB) Diameter (mm) Mounting Style Cone Type Magnet Type Frame Shape Dimensions Ø x H (in) Impedance (Ohms) Max Input (W) Dimensions Ø x H (mm) Resonance Freq. (Hz)
1 GF0922 GF0922 Stock Check GF0922 Product Information 93 (1 W / 0.5 m) 92 Solder Eyelet(s) Paper Ferrite Round 3.62 x 1.1 8 3 92 x 28 300
Model Number
Stock Check
Product Information
S.P. Level (dB)
Diameter (mm)
Mounting Style
Cone Type
Magnet Type
Frame Shape
Dimensions Ø x H (in)
Impedance (Ohms)
Max Input (W)
Dimensions Ø x H (mm)
Resonance Freq. (Hz)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.
Users Who Downloaded This Product Also Downloaded
Page