CST-951AP - 9 mm, 5 V, 85 dB, Through Hole, Magnetic Audio Transducer Buzzer, RoHS Compliant

Manufacturer CUI
Description 9 mm, 5 V, 85 dB, Through Hole, Magnetic Audio Transducer Buzzer
Model Number CST-951AP
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information Height (mm) Diameter (mm) Curr. Consumption (mA) Mounting Style Driving Circuit Technology Washable Dimensions Ø x H (in) Operating Temp MIN (°C) Operating Temp MAX (°C) Input Type Rated Voltage Wave Solderable Dimensions Ø x H (mm) Sound Pressure (dB)
1 CST-951AP CST-951AP Stock Check CST-951AP Product Information 4.5 9 80 Through Hole No Magnetic No 0.35 x 0.18 -20 70 Vo-p 5 No 9 x 4.5 85
Model Number
Stock Check
Product Information
Height (mm)
Diameter (mm)
Curr. Consumption (mA)
Mounting Style
Driving Circuit
Technology
Washable
Dimensions Ø x H (in)
Operating Temp MIN (°C)
Operating Temp MAX (°C)
Input Type
Rated Voltage
Wave Solderable
Dimensions Ø x H (mm)
Sound Pressure (dB)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.