CPE-171 - 9 mm, 30 V, 75 dB, Through Hole, Sealed, Piezo Audio Transducer Buzzer, RoHS Compliant

Manufacturer CUI
Description 9 mm, 30 V, 75 dB, Through Hole, Sealed, Piezo Audio Transducer Buzzer
Model Number CPE-171
Product selection
Selector Model Number Stock Check Product Information Height (mm) Diameter (mm) Curr. Consumption (mA) Mounting Style Driving Circuit Technology Washable Dimensions Ø x H (in) Operating Temp MIN (°C) Operating Temp MAX (°C) Input Type Rated Voltage Wave Solderable Dimensions Ø x H (mm) Sound Pressure (dB)
1 CPE-171 CPE-171 Stock Check CPE-171 Product Information 8 9 4 Through Hole No Piezo Yes 0.35 x 0.31 -30 85 Vp-p 30 No 9 x 8 75
Model Number
Stock Check
Product Information
Height (mm)
Diameter (mm)
Curr. Consumption (mA)
Mounting Style
Driving Circuit
Technology
Washable
Dimensions Ø x H (in)
Operating Temp MIN (°C)
Operating Temp MAX (°C)
Input Type
Rated Voltage
Wave Solderable
Dimensions Ø x H (mm)
Sound Pressure (dB)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.