CPT-9019S-SMT - 9 mm, 25 Vp-p Vdc, 65 dB, Surface Mount (SMT), Piezo Audio Transducer Buzzer, RoHS Compliant

Manufacturer CUI
Description 9 mm, 25 Vp-p Vdc, 65 dB, Surface Mount (SMT), Piezo Audio Transducer Buzzer
Model Number CPT-9019S-SMT
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information Height (mm) Dimensions LxWxH (in) Dimensions LxWxH (mm) Curr. Consumption (mA) Mounting Style Driving Circuit Technology Washable Length (mm) Width (mm) Operating Temp MIN (°C) Operating Temp MAX (°C) Input Type Rated Voltage Wave Solderable Sound Pressure (dB)
1 CPT-9019S-SMT CPT-9019S-SMT Stock Check CPT-9019S-SMT Product Information 1.9 0.35 x 0.35 x 0.07 9 x 9 x 1.9 5 Surface Mount No Piezo No 9 9 -30 70 Vp-p 25 No 65
Model Number
Product Information
Height (mm)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Curr. Consumption (mA)
Mounting Style
Driving Circuit
Technology
Washable
Length (mm)
Width (mm)
Operating Temp MIN (°C)
Operating Temp MAX (°C)
Input Type
Rated Voltage
Wave Solderable
Sound Pressure (dB)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.