GA0876 - 87 mm, Square Frame, 1.0 W, 8 Ohm, AlNiCo Magnet, Paper Cone, RoHS Compliant

Manufacturer CUI
Description 87 mm, Square Frame, 1.0 W, 8 Ohm, AlNiCo Magnet, Paper Cone
Model Number GA0876
Product selection
Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Dimensions LxWxH (in) Dimensions LxWxH (mm) Mounting Style Cone Type Magnet Type Frame Shape Length (mm) Width (mm) Impedance (Ohms) Max Input (W) Resonance Freq. (Hz)
1 GA0876 GA0876 Stock Check GA0876 Product Information 32.5 90 (1 W / 0.5 m) 3.43 x 3.43 x 1.28 87 x 87 x 32.5 Solder Eyelet(s) Paper Alnico Square 87 87 8 2 180
Model Number
Stock Check
Product Information
Height (mm)
S.P. Level (dB)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Mounting Style
Cone Type
Magnet Type
Frame Shape
Length (mm)
Width (mm)
Impedance (Ohms)
Max Input (W)
Resonance Freq. (Hz)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.
Users Who Downloaded This Product Also Downloaded
Page