Selector | Model Number | Stock Check | Product Information | Sensitivity (db) | Diameter (mm) | Depth (in) | Diameter (in) | Directivity | Operating Freq. (Hz) | Sensitivity Reduction (dB) | Operating Voltage (Vdc) | Signal : Noise Ratio (dBA) | Termination | Depth (mm) | Output Impedance (KΩ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | CMC-6027-42L100 | CMC-6027-42L100 Stock Check | CMC-6027-42L100 Product Information | -42 | 6 | 0.11 | 0.24 | Omnidirectional | 100 ~ 20000 | -3 | 2 | 57 | Wire Type | 2.7 | 2.2 |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Plates
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Suction cups / pads, grippers
- Switches
- Accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- All Catalogs