GA0701M - 70 mm, Round Frame, 0.5 W, 8 Ohm, AlNiCo Magnet, Mylar Cone, RoHS Compliant

Manufacturer CUI
Description 70 mm, Round Frame, 0.5 W, 8 Ohm, AlNiCo Magnet, Mylar Cone
Model Number GA0701M
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Diameter (mm) Mounting Style Cone Type Magnet Type Frame Shape Dimensions Ø x H (in) Impedance (Ohms) Max Input (W) Dimensions Ø x H (mm) Resonance Freq. (Hz)
1 GA0701M GA0701M Stock Check GA0701M Product Information 22 88 (1 W / 0.5 m) 70 Solder Eyelet(s) Mylar Alnico Round 2.76 x 0.87 8 1 70 x 22 330
Model Number
Stock Check
Product Information
Height (mm)
S.P. Level (dB)
Diameter (mm)
Mounting Style
Cone Type
Magnet Type
Frame Shape
Dimensions Ø x H (in)
Impedance (Ohms)
Max Input (W)
Dimensions Ø x H (mm)
Resonance Freq. (Hz)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.