GF0668 - 66 mm, Square Frame, 3.0 W, 8 Ohm, Ferrite Magnet, Paper Cone, RoHS Compliant

Manufacturer CUI
Description 66 mm, Square Frame, 3.0 W, 8 Ohm, Ferrite Magnet, Paper Cone
Model Number GF0668
Product selection
Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Dimensions LxWxH (in) Dimensions LxWxH (mm) Mounting Style Cone Type Magnet Type Frame Shape Length (mm) Width (mm) Impedance (Ohms) Max Input (W) Resonance Freq. (Hz)
1 GF0668 GF0668 Stock Check GF0668 Product Information 29 90 (1 W / 0.5 m) 2.6 x 2.6 x 1.14 66 x 66 x 29 Solder Eyelet(s) Paper Ferrite Square 66 66 8 5 300
Model Number
Stock Check
Product Information
Height (mm)
S.P. Level (dB)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Mounting Style
Cone Type
Magnet Type
Frame Shape
Length (mm)
Width (mm)
Impedance (Ohms)
Max Input (W)
Resonance Freq. (Hz)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.