GF0666M - 66 mm, Square Frame, 0.5 W, 8 Ohm, Ferrite Magnet, Mylar Cone, RoHS Compliant

Manufacturer CUI
Description 66 mm, Square Frame, 0.5 W, 8 Ohm, Ferrite Magnet, Mylar Cone
Model Number GF0666M
Product selection
Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Dimensions LxWxH (in) Dimensions LxWxH (mm) Mounting Style Cone Type Magnet Type Frame Shape Length (mm) Width (mm) Impedance (Ohms) Max Input (W) Resonance Freq. (Hz)
1 GF0666M GF0666M Stock Check GF0666M Product Information 19.5 88 (0.5 W / 0.5 m) 2.6 x 2.6 x 0.77 66 x 66 x 19.5 Solder Eyelet(s) Mylar Ferrite Square 66 66 8 1 330
Model Number
Stock Check
Product Information
Height (mm)
S.P. Level (dB)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Mounting Style
Cone Type
Magnet Type
Frame Shape
Length (mm)
Width (mm)
Impedance (Ohms)
Max Input (W)
Resonance Freq. (Hz)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.
Users Who Downloaded This Product Also Downloaded
Page