CMC-6018-38P - 6.0 mm, Omnidirectional, PCB Mount, 2.0 Vdc, Electret Condenser Microphone, RoHS Compliant

Manufacturer CUI
Description 6.0 mm, Omnidirectional, PCB Mount, 2.0 Vdc, Electret Condenser Microphone
Model Number CMC-6018-38P
Product selection
Selector Model Number Stock Check Product Information Sensitivity (db) Diameter (mm) Depth (in) Diameter (in) Directivity Operating Freq. (Hz) Sensitivity Reduction (dB) Operating Voltage (Vdc) Signal : Noise Ratio (dBA) Termination Depth (mm) Output Impedance (KΩ)
1 CMC-6018-38P CMC-6018-38P Stock Check CMC-6018-38P Product Information -38 6 0.07 0.24 Omnidirectional 100 ~ 20000 -3 2 58 Pin Type 1.8 2.2
Model Number
Product Information
Sensitivity (db)
Diameter (mm)
Depth (in)
Diameter (in)
Directivity
Operating Freq. (Hz)
Sensitivity Reduction (dB)
Operating Voltage (Vdc)
Signal : Noise Ratio (dBA)
Termination
Depth (mm)
Output Impedance (KΩ)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.
Users Who Downloaded This Product Also Downloaded
Page