CLS0571M - 57 mm, Round Frame, 0.2 W, 8 Ohm, Neodymium Magnet, Mylar Cone, RoHS Compliant

Manufacturer CUI
Description 57 mm, Round Frame, 0.2 W, 8 Ohm, Neodymium Magnet, Mylar Cone
Model Number CLS0571M
Product selection
Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Diameter (mm) Mounting Style Cone Type Magnet Type Frame Shape Dimensions Ø x H (in) Impedance (Ohms) Max Input (W) Dimensions Ø x H (mm) Resonance Freq. (Hz)
1 CLS0571M CLS0571M Stock Check CLS0571M Product Information 9.5 89 (0.2 W / 0.5 m) 57 Solder Eyelet(s) Mylar Nd-Fe-B Round 2.24 x 0.37 8 0.5 57 x 9.5 380
Model Number
Stock Check
Product Information
Height (mm)
S.P. Level (dB)
Diameter (mm)
Mounting Style
Cone Type
Magnet Type
Frame Shape
Dimensions Ø x H (in)
Impedance (Ohms)
Max Input (W)
Dimensions Ø x H (mm)
Resonance Freq. (Hz)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.
Users Who Downloaded This Product Also Downloaded
Page