GF0501 - 50 mm, Round Frame, 0.25 W, 8 Ohm, Ferrite Magnet, Paper Cone, RoHS Compliant

Manufacturer CUI
Description 50 mm, Round Frame, 0.25 W, 8 Ohm, Ferrite Magnet, Paper Cone
Model Number GF0501
Product selection
Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Diameter (mm) Mounting Style Cone Type Magnet Type Frame Shape Dimensions Ø x H (in) Impedance (Ohms) Max Input (W) Dimensions Ø x H (mm) Resonance Freq. (Hz)
1 GF0501 GF0501 Stock Check GF0501 Product Information 17.5 87 (0.25 W / 0.5 m) 50 Solder Eyelet(s) Paper Ferrite Round 1.97 x 0.69 8 0.5 50 x 17.5 430
Model Number
Stock Check
Product Information
Height (mm)
S.P. Level (dB)
Diameter (mm)
Mounting Style
Cone Type
Magnet Type
Frame Shape
Dimensions Ø x H (in)
Impedance (Ohms)
Max Input (W)
Dimensions Ø x H (mm)
Resonance Freq. (Hz)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.
Users Who Downloaded This Product Also Downloaded
Page