GA0501 - 50 mm, Round Frame, 0.25 W, 8 Ohm, AlNiCo Magnet, Paper Cone, RoHS Compliant

Manufacturer CUI
Description 50 mm, Round Frame, 0.25 W, 8 Ohm, AlNiCo Magnet, Paper Cone
Model Number GA0501
Product selection
Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Diameter (mm) Cone Type Frame Shape Impedance (Ohms) Max Input (W) Dimensions Ø x H (mm) Resonance Freq. (Hz)
1 GA0501 GA0501 Stock Check GA0501 Product Information 18.5 89 (0.25 W / 0.5 m) 50 Paper Round 8 0.5 50 x 18.5 430
Model Number
Stock Check
Product Information
Height (mm)
S.P. Level (dB)
Diameter (mm)
Cone Type
Frame Shape
Impedance (Ohms)
Max Input (W)
Dimensions Ø x H (mm)
Resonance Freq. (Hz)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.
Users Who Downloaded This Product Also Downloaded
Page