GA0501M - 50 mm, Round Frame, 0.25 W, 8 Ohm, AlNiCo Magnet, Mylar Cone, RoHS Compliant

Manufacturer CUI
Description 50 mm, Round Frame, 0.25 W, 8 Ohm, AlNiCo Magnet, Mylar Cone
Model Number GA0501M
Product selection
Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Diameter (mm) Cone Type Frame Shape Impedance (Ohms) Max Input (W) Dimensions Ø x H (mm) Resonance Freq. (Hz)
1 GA0501M GA0501M Stock Check GA0501M Product Information 18.5 85 (1 W / 0.5 m) 50 Mylar Round 8 0.5 50 x 18.5 500
Model Number
Stock Check
Product Information
Height (mm)
S.P. Level (dB)
Diameter (mm)
Cone Type
Frame Shape
Impedance (Ohms)
Max Input (W)
Dimensions Ø x H (mm)
Resonance Freq. (Hz)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.
Users Who Downloaded This Product Also Downloaded
Page