VOF-15B Series - 15 W, Single Output, Open Frame, Board Mount, Ac-Dc Power Supply

Manufacturer CUI
Description 5 Vdc, 2.8 A, 14 W
Model Number VOF-15B-S5
Product selection
Selector Model Number Stock Check Product Information Package Type Dimensions LxWxH (in) Dimensions LxWxH (mm) Mounting Style Grade Number of Outputs Safety Approvals Input Voltage (Vac) Output Voltage (Vdc) Power (W) Output Current (A)
1 VOF-15B-S5 VOF-15B-S5 Stock Check VOF-15B-S5 Product Information Open Frame 2.331 x 1.665 x 0.902 59.2 x 42.3 x 22.9 PCB Commercial 1 CE, UL/cUL 85 ~ 264 5 14 2.8
2 VOF-15B-S9 VOF-15B-S9 Stock Check VOF-15B-S9 Product Information Open Frame 2.331 x 1.665 x 0.902 59.2 x 42.3 x 22.9 PCB Commercial 1 CE, UL/cUL 85 ~ 264 9 14.4 1.6
3 VOF-15B-S12 VOF-15B-S12 Stock Check VOF-15B-S12 Product Information Open Frame 2.331 x 1.665 x 0.902 59.2 x 42.3 x 22.9 PCB Commercial 1 CE, UL/cUL 85 ~ 264 12 15 1.25
4 VOF-15B-S15 VOF-15B-S15 Stock Check VOF-15B-S15 Product Information Open Frame 2.331 x 1.665 x 0.902 59.2 x 42.3 x 22.9 PCB Commercial 1 CE, UL/cUL 85 ~ 264 15 15 1
5 VOF-15B-S24 VOF-15B-S24 Stock Check VOF-15B-S24 Product Information Open Frame 2.331 x 1.665 x 0.902 59.2 x 42.3 x 22.9 PCB Commercial 1 CE, UL/cUL 85 ~ 264 24 15 0.625
6 VOF-15B-S48 VOF-15B-S48 Stock Check VOF-15B-S48 Product Information Open Frame 2.331 x 1.665 x 0.902 59.2 x 42.3 x 22.9 PCB Commercial 1 CE, UL/cUL 85 ~ 264 48 15.4 0.32
Model Number
Stock Check
Product Information
Package Type
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Mounting Style
Grade
Number of Outputs
Safety Approvals
Input Voltage (Vac)
Output Voltage (Vdc)
Power (W)
Output Current (A)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.
Users Who Downloaded This Product Also Downloaded
Page